IESNA:LM-63-2002
[TEST]P953979
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39016
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4577.8 5731.8 6775 7582.7 8241.2 8613.8 8789 8851.5 9167.7 9844.4
10962.1 12373.9 13763.6 14873.3 15844 16730.2 17290.1 17433.1 17088.7 16216.6
14456.4 11413.3 9421.4 7890.8 6249.4 4396.5 2890.1 2026.1 1581 1365.5
1238.6 1041.2 882.1 306.1 149 24.2 0
4577.8 5772.1 6825.4 7647.1 8251.3 8660.1 8869.6 8928 9189.8 9800.1
10833.2 12216.8 13580.3 14728.3 15709.1 16595.2 17259.9 17499.5 17280 16540.9
15070.7 12259.1 9802.1 8231.2 6609.9 4793.3 3151.9 2126.8 1631.3 1413.8
1250.7 1057.3 890.2 378.6 159.1 30.2 0
4577.8 5721.7 6754.9 7584.7 8231.2 8700.4 8960.2 9071 9276.4 9824.2
10704.3 11932.9 13242 14396 15328.4 16073.6 16772.5 17112.8 17026.2 16436.1
15253.9 13322.5 10619.7 8734.7 7125.5 5365.3 3582.9 2380.5 1760.2 1462.2
1291 1123.8 962.7 735.1 374.6 44.3 0
4577.8 5721.7 6724.7 7552.4 8243.2 8772.9 9127.4 9312.7 9506 9928.9
10583.5 11536.1 12668 13753.5 14627.6 15344.6 15946.7 16434.1 16565 16371.7
15660.8 14341.6 12488.7 10295.5 8231.2 6396.4 4473.1 2863.9 1953.6 1486.3
1282.9 1113.7 950.6 757.3 531.7 207.4 0
4577.8 5552.6 6525.3 7375.2 8104.3 8748.8 9262.3 9602.7 9820.2 10154.5
10698.3 11397.1 12301.4 13221.8 14049.6 14762.5 15342.5 15858.1 16224.7 16323.4
16128 15527.8 14363.7 12603.5 10547.2 8446.7 6293.7 4148.8 2606.1 1748.1
1333.3 1184.2 1029.1 785.5 529.7 165.1 0
4577.8 5463.9 6342 7169.8 7935.1 8644 9288.5 9798 10144.4 10468.7
10875.5 11459.6 12136.3 12939.9 13749.5 14555.1 15239.8 15775.5 16180.4 16514.7
16774.5 16687.9 16323.4 15495.6 14065.7 12212.8 9830.3 7538.3 5069.2 3129.7
2030.1 1387.6 1005 608.2 306.1 80.6 0
4577.8 5294.8 6058.1 6837.5 7594.7 8337.9 9054.9 9693.3 10223 10647.9
11078.9 11550.2 12067.8 12712.3 13451.4 14289.2 15151.2 15983 16720.1 17368.6
17958.7 18607.2 18899.2 19080.5 19040.2 18218.5 16649.6 14150.3 10843.3 7345
4239.4 2201.3 1123.8 648.5 316.2 108.8 0
4577.8 5165.9 5778.1 6446.8 7139.6 7794.1 8497 9179.7 9836.3 10416.3
10996.4 11534.1 12021.5 12547.1 13099 13691.1 14377.8 15155.2 16005.1 16907.4
17892.2 19306.1 20448 21144.8 21938.3 22512.3 22586.8 21815.5 19809.6 16563
12067.8 7788.1 3969.6 1619.2 578 112.8 0
4577.8 4934.3 5365.3 5864.7 6412.5 6992.6 7582.7 8166.7 8744.7 9338.9
9961.2 10537.2 11163.5 11818.1 12498.8 13181.5 13938.8 14788.7 15729.2 16794.6
18039.3 19926.4 21799.4 23082.3 24719.7 26647 28709.4 30084.9 29790.9 27021.6
21320 13822 5862.7 1790.4 563.9 116.8 0
4577.8 4894 5323 5782.2 6299.7 6847.6 7407.4 7965.3 8517.1 9077
9628.9 10200.8 10805 11459.6 12136.3 12839.2 13620.6 14484.6 15451.3 16552.9
17795.6 19793.4 21680.6 23070.2 24820.4 26920.9 29172.6 30606.5 30334.6 27390.2
21193.2 12960 4966.5 1371.5 443.1 100.7 0
4577.8 4740.9 4962.5 5260.5 5621 6013.8 6410.5 6827.4 7258.4 7693.4
8132.5 8585.6 9042.8 9526.2 10045.8 10595.6 11199.8 11884.5 12710.3 13652.8
14800.8 16625.4 18009.1 19374.5 21040.1 23044 24925.1 25740.7 24888.8 21640.3
15974.9 8891.7 2563.8 537.7 179.2 40.3 0
4577.8 4628.1 4753 4932.3 5180 5447.8 5739.9 6039.9 6344.1 6668.3
6984.5 7288.6 7602.8 7915 8245.3 8593.7 8960.2 9405.3 9920.9 10589.5
11556.2 12756.6 13574.3 14488.6 15582.2 16774.5 17588.1 17304.2 15882.3 13215.8
9544.3 4883.9 1593.1 475.3 163.1 38.3 0
4577.8 4527.4 4545.6 4628.1 4763.1 4902 5085.3 5266.6 5445.8 5633.1
5796.3 5943.3 6066.1 6178.9 6257.5 6307.8 6358.2 6392.4 6448.8 6579.7
6893.9 7079.2 7113.4 7181.9 7288.6 7385.3 7121.5 6285.6 5093.4 3774.2
2565.8 1454.1 729.1 308.1 149 52.4 0
4577.8 4316 4160.9 4080.3 4072.3 4104.5 4158.9 4219.3 4261.6 4287.8
4285.8 4235.4 4156.9 4046.1 3899.1 3719.8 3504.3 3280.8 3075.4 2884
2686.7 2511.4 2364.4 2243.6 2138.9 2032.1 1899.2 1719.9 1472.2 1139.9
829.8 610.2 422.9 271.9 155.1 44.3 0
4577.8 4120.6 3836.6 3711.8 3681.6 3707.7 3764.1 3824.6 3854.8 3846.7
3804.4 3729.9 3621.1 3486.2 3329.1 3168 3000.8 2833.7 2668.5 2487.3
2304 2138.9 2018 1945.5 1917.3 1921.3 1917.3 1860.9 1722 1490.3
1133.9 781.4 547.8 360.5 179.2 40.3 0
4577.8 3967.6 3625.2 3490.2 3496.3 3572.8 3657.4 3711.8 3715.8 3679.6
3609.1 3508.4 3389.5 3252.6 3107.6 2964.6 2813.5 2654.4 2491.3 2340.3
2225.5 2126.8 2060.3 2018 1981.8 1939.5 1873 1804.5 1719.9 1585
1379.6 1083.5 710.9 392.7 187.3 40.3 0
4577.8 3820.5 3468.1 3377.5 3433.8 3538.6 3621.1 3661.4 3645.3 3582.9
3486.2 3371.4 3238.5 3107.6 2968.6 2833.7 2741 2630.3 2491.3 2380.5
2306 2207.3 2052.3 1929.4 1848.8 1770.3 1689.7 1609.2 1536.7 1470.2
1391.7 1264.8 1035.2 793.5 465.2 112.8 0
4577.8 3738 3385.5 3335.2 3431.8 3532.5 3615.1 3639.3 3601 3502.3
3383.5 3248.6 3103.6 2974.7 2863.9 2801.5 2726.9 2650.4 2575.9 2410.7
2263.7 2146.9 2030.1 1921.3 1808.6 1709.9 1613.2 1524.6 1431.9 1325.2
1220.5 1125.8 986.9 851.9 596.1 231.6 0
4577.8 3667.5 3333.1 3327.1 3433.8 3530.5 3603 3611.1 3552.7 3445.9
3311 3162 3029 2906.2 2823.6 2753.1 2662.5 2539.6 2430.9 2300
2199.3 2086.5 1975.7 1875 1790.4 1703.8 1611.2 1516.5 1405.8 1282.9
1148 1029.1 876.1 662.6 439 183.3 0
4577.8 3627.2 3307 3325.1 3441.9 3536.6 3601 3588.9 3514.4 3387.5
3230.4 3083.4 2958.5 2863.9 2819.6 2712.8 2547.7 2356.4 2279.8 2215.4
2100.6 2012 1935.4 1822.7 1738.1 1671.6 1585 1482.3 1359.4 1224.5
1077.5 1013 872.1 570 414.9 253.8 0
4577.8 3619.1 3290.9 3327.1 3443.9 3540.6 3599 3582.9 3492.3 3349.3
3190.2 3045.1 2922.3 2863.9 2795.4 2660.5 2418.8 2259.7 2219.4 2140.9
2040.2 1931.4 1828.7 1750.2 1701.8 1659.5 1581 1484.3 1367.5 1232.6
1089.6 1125.8 898.2 600.2 457.2 169.2 0
4577.8 3619.1 3288.8 3333.1 3445.9 3542.6 3597 3588.9 3500.3 3351.3
3190.2 3043.1 2920.3 2865.9 2789.4 2652.4 2400.7 2261.7 2229.5 2138.9
2034.1 1915.3 1830.7 1726 1711.9 1659.5 1579 1484.3 1375.6 1230.5
1093.6 1109.7 771.4 620.3 451.1 163.1 0
